Product Hierarchy
Product Hierarchy

5000FME - Safe-T-Line, 1 Pair #12 Str BC, Silicone Ins, OS, LSZH Jkt, FPLR, CWZ, PH120


Safe-T-Line 1 Pair x AWG12 (7x22 SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Shielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket

Product Overview

Suitable Applications: Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)Silicone Rubber0.034 in (0.86 mm)0.161 in (4.09 mm)Red, Black
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Nomex®)100%14 AWG (7x22) TC
Inner Jacket
Nom. Diameter
0.417 in (10.6 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.045 in (1.1 mm)0.417 in
Overall Cable Diameter (Nominal): 0.417 in (10.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Pair(s)1.72 Ohm/1000ft21 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To 105°C
Bend Radius
Stationary Min.Installation Min.
4.17 in (106 mm)4.17 in (106 mm)
Max. Pull Tension: 182 lbs (82.6 kg)
Bulk Cable Weight: 109 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1666 riser, 1202, BS 6387 CWZ
NEC / UL Compliance: Article 760, FPLR, ITC, PLTC
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): EN50200 (PH120)
Plenum Number: No

History

Update and Revision: Revision Number: 0.38 Revision Date: 07-02-2025
No accessories are available for this product