(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Fire Alarm Cable, Riser-FPLR, 2-12 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 12 AWG | 19x25 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.113 in (2.87 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.264 in | Yes |
| Overall Cable Diameter (Nominal): | 0.264 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 1.72 Ohm/1000ft | 31 pF/ft (100 pF/m) | 55.8 pF/ft (183 pF/m) | 12 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 7.3 Ohm/1000ft (24 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.96 in (101 mm) | 3.96 in |
| Max. Pull Tension: | 164 lbs (74.4 kg) |
| Bulk Cable Weight: | 58 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6000FL |
| Update and Revision: | Revision Number: 0.319 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5000FL 002U1000 | Red | 612825154570 |