Networking & Data Cable
(672)Industrial Ethernet Cable
(183)Enterprise Category Cable
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
(12367)Indoor Fiber Cable
(1418)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3083)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
(697)Type A
(530)Type A Field Attachables
(344)Type A Receptacles
(45)Type A Single-Ended Cordsets
(84)Type A Double-Ended Cordsets
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
(809)M12 Power
(318)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(154)Double-Ended Cordsets
(88)Splitter
(12)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(229)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(9)Single-Ended Cordsets
(65)Double-Ended Cordsets
(32)Accessories
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
(959)M12
(700)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(248)M12-M12 Cordsets
(158)M12-M8 Cordsets
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
(1050)Fiber Patch Cords
(448)Double-Ended Cordsets
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
(929)SPIDER Fast/Gigabit Switches
(41)Managed Switches
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
(45)Embedded Ethernet
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
(4)Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-12 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Fire Alarm Systems (Red only), Noisy Environment |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 AWG | 19x25 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.113 in (2.87 mm) | Black, White |
Drainwire Type |
---|
20 AWG (Solid) TC |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.264 in (6.71 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.264 in (6.71 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 1.6 Ohm/1000ft | 64 pF/ft (210 pF/m) | 115.25 pF/ft (378.12 pF/m) | 30 Amps per conductor @ 30°C |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
2.6 in (66 mm) | 2.6 in (66 mm) |
Max. Pull Tension: | 164.6 lbs (74.66 kg) |
Bulk Cable Weight: | 55 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 725, Article 760, CL3R, FPLR |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6000FE |
Update and Revision: | Revision Number: 0.537 Revision Date: 02-03-2025 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
5000FE 008500 | Gray | Reel | 500 ft | 612825154549 | C |
5000FE 0081000 | Gray | Reel | 1,000 ft | 612825154532 | C |
5000FE 0021000 | Red | Reel | 1,000 ft | 612825154518 | C |