Product Hierarchy
Product Hierarchy

5000FE - Security & Sound, 2 Conductor 12 AWG, BC, O/A Foil, CL3R-FPLR




Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-12 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Fire Alarm Systems (Red only), Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212 AWG19x25BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.011 in (0.28 mm)0.113 in (2.87 mm)Black, White
Inner Shield
Drainwire Type
20 AWG (Solid) TC
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.264 in (6.71 mm)Yes
Overall Cable Diameter (Nominal): 0.264 in (6.71 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)1.6 Ohm/1000ft64 pF/ft (210 pF/m)115.25 pF/ft (378.12 pF/m)0.14 µH/ft (0.46 µH/m)30 Amps per conductor @ 30°C
Nom Outer Shield DCR: 7.1 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 164.6 lbs (74.66 kg)
Bulk Cable Weight: 55 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, CL3R, FPLR
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6000FE

History

Update and Revision: Revision Number: 0.538 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5000FE 0081000GrayReel1,000 ft612825154532C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
Broadcast Solutions Guide
No accessories are available for this product