Product Hierarchy
Product Hierarchy

50007TSF - MarineTuff Cat7 S/FTP, 4 Pr #23 Str BC, FMPE Ins, LSZH Jkt


Industrial Marine Ethernet Cat7 S/FTP, 4 Pr 23AWG Stranded Bare Copper, FoamPolyethylene Insulation, Low Smoke Zero Halogen (SHF1) Jacket, DNV

Product Overview

Suitable Applications: Marine, harsh environment, IIoT, factory or process automation, IP cameras and devices, PoE lighting, PoE++, PoE+, PoE, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGStrandedBC - Bare Copper4
Insulation
MaterialColor Code
PO - Polyolefin (Foam)White / Blue, White / Orange, White / Green, White / Brown
Inner Shield
Shield TypeMaterial
TapeBi-Laminate (Alum+Poly)
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)9.0 mm (0.35 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)160 pF/100m100 Ohm
Delay
Max. DelayMax. Delay Skew
538 ns/100m @100MHz25 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
14035
43.7 dB/100m78757875233423
85.2 dB/100m787577.274.224.53116.9
105.9 dB/100m787575.3723253015
167.4 dB/100m787571.268.2252810.9
208.3 dB/100m787569.366.325279
259.3 dB/100m787567.364.324.3267
31.2510.4 dB/100m787565.462.423.625.1
62.514.9 dB/100m75.572.559.456.421.522
10019 dB/100m72.469.455.352.320.120
20027.5 dB/100m67.964.949.346.31817
25031 dB/100m66.463.447.344.317.316
30034.2 dB/100m65.262.245.842.817.3
50045.3 dB/100m61.958.941.338.317.3
60050.1 dB/100m60.757.739.736.717.3

Mechanical Characteristics

Temperature
Operating
-25°C To 80°C
Bend Radius
Installation Min.
80 mm (3.1 in)
Bulk Cable Weight: 92 kg/km (62 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance - JIS C 3005
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 7
Third Party Performance Verification: DNV GL certification
ISO/IEC Compliance: ISO/IEC 11801-2, IEC 60092-360
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: DNV GL Certificate No: TAE00003K7

History

Update and Revision: Revision Number: 0.442 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
50007TSF 010305MBlackReel305 m
50007TSF-A500BlackReel500 m8719605188014
50007TSF-A1000BlackReel1,000 m8719605189097
50007TSF 006305MBlueReel305 m
50007TSF 008305MGrayReel305 m
Footnote: For more order number information, please approach your Belden sales representative freely
No accessories are available for this product