Product Hierarchy
Product Hierarchy

4X6P - MachFlex™ 350YP, 4C 6 mm² Str BC, PVC Ins, PUR Outer Jkt


MachFlex™ 350YP Control Cable, 4 Conductor 6 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)46 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4
Outer Jacket
Material
PUR - Polyurethane
Overall Cable Diameter (Nominal): 13.1 mm (0.516 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-20°C to +70°C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
52.4 mm (2.06 in)131 mm
Bulk Cable Weight: 343 kg/km (230 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
CEC / C(UL) Compliance: .
ISO/IEC Compliance: IEC 60228
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360

Product Notes

Notes: General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2

History

Update and Revision: Revision Number: 0.23 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
4X6P 010100MBlack100 m
4X6P 010200MBlack200 m
4X6P 010300MBlack300 m
4X6P 006100MBlue100 m
4X6P 006200MBlue200 m
4X6P 006300MBlue300 m
4X6P G8U100MGray, RAL 7001100 m
4X6P G8U200MGray, RAL 7001200 m
4X6P G8U300MGray, RAL 7001300 m
No accessories are available for this product