(109)MachFlex™ LiHH (TP), 4 Pair 1.5mm² Stranded Bare Copper, Polyethylene Insulation, LSZH Jacket
Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more in signal transmission accuracy required fields and confined space. |
Element | Size | Stranding | Material |
---|---|---|---|
Pair(s) | 1.5 mm² | Stranded | BC - Bare Copper |
Material | Color Code |
---|---|
PE - Polyethylene | 1. White & Brown, 2. Green & Yellow, 3. Grey & Pink, 4. Red & Blue |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 10.7 mm (0.421 in) |
Voltage Rating |
---|
500 V (Max. Operating Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Stationary Min. | Installation Min. |
---|---|
160.5 mm (6.319 in) | 64.2 mm (2.53 in) |
Bulk Cable Weight: | 162 kg/km (109 lbs/1000ft) |
Environmental Suitability: | UV Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0812 |
Notes: | Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2 |
Update and Revision: | Revision Number: 0.20 Revision Date: 07-26-2024 |
Item # | Color | Length |
---|---|---|
4P1.5HH 010100M | Black | 100 m |
4P1.5HH 010200M | Black | 200 m |
4P1.5HH 010300M | Black | 300 m |
4P1.5HH 006100M | Blue | 100 m |
4P1.5HH 006200M | Blue | 200 m |
4P1.5HH 006300M | Blue | 300 m |
4P1.5HH F2V100M | Gray, RAL 7032 | 100 m |
4P1.5HH F2V200M | Gray, RAL 7032 | 200 m |
4P1.5HH F2V300M | Gray, RAL 7032 | 300 m |