Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
(144)Industrial Protocol / Data Bus Cable
(343)Audio Cable
(528)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
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
(12389)Indoor Fiber Cable
(1428)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
(10)Patch Panels & Components
(778)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)Security & Commercial Audio Cable, 2-0.5mm2 solid bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR B2ca
Life Cycle Status: Capability
Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|
7x28 | BC - Bare Copper | 0.96 mm | 1 |
Conductor Count: | 2 |
Total Number of Pairs: | 1 |
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.40 mm | 0.05 mm | 0.3 mm |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.6 mm | 0.9 mm | Yes |
Nominal Conductor DCR |
---|
36 Ohm/km |
Nom. Capacitance Conductor to Conductor |
---|
80 pF/m |
Element |
---|
Conductor(s) |
Voltage Rating [V] |
---|
300 V |
Storage Temperature Range: | -30°C to +70°C |
Max. Pull Tension: | 50 N |
Min. Bend Radius During Installation: | 46 mm |
Min Setting Radius: | 23 mm |
CPR Euroclass: | B2ca-s1,d1,a1 |
Environmental Space: | Indoor - Euroclass B2ca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 12km for the first order. This product will have Grey as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4300ULW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.6 Revision Date: 06-19-2025 |