(109)MachFlex™ 350 SH Control Cable 3 Conductor + 1 Ground 4 mm² Stranded Bare Copper, PP Insulation, LSZH Inner Jacket, Galvanized Steel Wire Braiding Armor, LSZH Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Black #1, Black #2, Black #3 |
Ground | PP - Polypropylene | Yellow/Green |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 13.9 mm (0.547 in) |
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-25°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
83.4 mm (3.28 in) | 278 mm (10.9 in) |
Bulk Cable Weight: | 341 kg/km (229 lbs/1000ft) |
Environmental Suitability: | UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, IEC 60227-5, EN 50525-3-11, EN 61034-2, BS 6360 |
Notes: | Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
Update and Revision: | Revision Number: 0.19 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
4G4SH 010100M | Black | 100 m |
4G4SH 010200M | Black | 200 m |
4G4SH 010300M | Black | 300 m |
4G4SH 006100M | Blue | 100 m |
4G4SH 006200M | Blue | 200 m |
4G4SH 006300M | Blue | 300 m |
4G4SH G8U100M | Gray, RAL 7001 | 100 m |
4G4SH G8U200M | Gray, RAL 7001 | 200 m |
4G4SH G8U300M | Gray, RAL 7001 | 300 m |