(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
MachFlex™ Control Cable 350NCY, 3 Conductors + 1 Ground 4 mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Outer Jacket
| Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 4 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
| Ground | 1 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3 |
| Ground | PVC - Polyvinyl Chloride | Yellow/Green |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 11.8 mm (0.465 in) |
| Voltage Rating |
|---|
| 300 / 500 V (Max. Operating Voltage) |
| Operating | Installation |
|---|---|
| -5°C to +70°C (Continuous movement) | ‐40°C to +80°C (Fixed installation) |
| Stationary Min. | Installation Min. |
|---|---|
| 177 mm (6.97 in) | 70.8 mm (2.79 in) |
| Bulk Cable Weight: | 273 kg/km (183 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | VDE 0285-525-2-51, EN 50525-2-51 |
| Update and Revision: | Revision Number: 0.10 Revision Date: 10-07-2026 |
| Item # | Color | Length |
|---|---|---|
| 4G4NCY 010100M | Black | 100 m |
| 4G4NCY 010200M | Black | 200 m |
| 4G4NCY 010300M | Black | 300 m |
| 4G4NCY 006100M | Blue | 100 m |
| 4G4NCY 006200M | Blue | 200 m |
| 4G4NCY 006300M | Blue | 300 m |
| 4G4NCY G8U100M | Gray, RAL 7001 | 100 m |
| 4G4NCY G8U200M | Gray, RAL 7001 | 200 m |
| 4G4NCY G8U300M | Gray, RAL 7001 | 300 m |