Product Hierarchy
Product Hierarchy

4G35CY - MachFlex™ 350CY, 3+1G C 35mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 350CY Control VDE Certified, 3 Conductor + 1 Ground 35mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)335 mm²StrandedClass 5BC - Bare Copper
Ground135 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 31.4 mm (1.24 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-15°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
188.4 mm (7.417 in)628 mm
Bulk Cable Weight: 2176 kg/km (1462 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): IEC 60227-5, EN 50525-2-51, VDE 0285-525-2-51

History

Update and Revision: Revision Number: 0.82 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
4G35CY 010100MBlack, RAL 9004100 m
4G35CY 010200MBlack, RAL 9004200 m
4G35CY 010300MBlack, RAL 9004300 m
4G35CY G8U100MGray, RAL 7001100 m
4G35CY G8U200MGray, RAL 7001200 m
4G35CY G8U300MGray, RAL 7001300 m
4G35CY 368100MTransparent100 m
4G35CY 368200MTransparent200 m
4G35CY 368300MTransparent300 m
No accessories are available for this product