Product Hierarchy
Product Hierarchy

4G1_5CY - MachFlex™ 350CY, 3+1G C 1.5mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt

MachFlex™ 350CY Control VDE Certified, 3 Conductor + 1 Ground 1.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)1.5 mm²Class 5BC - Bare Copper
Ground1.5 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Green/Yellow
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride10.0 mm

Electrical Characteristics

Electricals
Max. Conductor DCR
13.3 Ohm/km (4.05 Ohm/1000ft)
Voltage
Voltage Rating
300/500 V (IEC:)

Mechanical Characteristics

Temperature
OperatingInstallation
‐15°C to +70°C‐40°C to +80°C
Bend Radius
Installation Min.
6 x OD
Bulk Cable Weight: 171 kg/km (115 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
CEC / C(UL) Compliance: .
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): IEC 60227-5, EN 50525-2-51, VDE 0281-13

History

Update and Revision: Revision Number: 0.19 Revision Date: 07-04-2024
No accessories are available for this product