Product Hierarchy
Product Hierarchy

4G16NCY - MachFlex™ 350NCY, 3 C + 1 G 16 mm² Str BC, PVC Ins, TCBS, PVC Outer Jkt


MachFlex™ Control Cable 350NCY, 3 Conductors + 1 Ground 16 mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)416 mm²StrandedClass 5BC - Bare Copper
Ground116 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 21.3 mm (0.839 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C (Continuous movement)‐40°C to +80°C (Fixed installation)
Bend Radius
Stationary Min.Installation Min.
319.5 mm (12.58 in)127.8 mm (5.031 in)
Bulk Cable Weight: 957 kg/km (643 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
CEC / C(UL) Compliance: .
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-51, EN 50525-2-51

History

Update and Revision: Revision Number: 0.8 Revision Date: 05-04-2025

Part Numbers

Variants
Item #ColorLength
4G16NCY 010100MBlack100 m
4G16NCY 010200MBlack200 m
4G16NCY 010300MBlack300 m
4G16NCY 006100MBlue100 m
4G16NCY 006200MBlue200 m
4G16NCY 006300MBlue300 m
4G16NCY G8U100MGray, RAL 7001100 m
4G16NCY G8U200MGray, RAL 7001200 m
4G16NCY G8U300MGray, RAL 7001300 m
No accessories are available for this product