(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
MachFlex™ 350YP Control Cable, 3 Conductor + 1 Ground 10 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 10 mm² | Stranded | Class 5 | BC - Bare Copper |
| Ground | 1 | 10 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3 |
| Ground | PVC - Polyvinyl Chloride | Yellow/Green |
| Material |
|---|
| PUR - Polyurethane |
| Overall Cable Diameter (Nominal): | 16.5 mm (0.650 in) |
| Voltage Rating |
|---|
| 300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -20°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 66 mm (2.6 in) | 165 mm (6.50 in) |
| Bulk Cable Weight: | 541 kg/km (364 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
| ISO/IEC Compliance: | IEC 60228 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
| Notes: | General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2 |
| Update and Revision: | Revision Number: 0.23 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 4G10P 010100M | Black | 100 m |
| 4G10P 010200M | Black | 200 m |
| 4G10P 010300M | Black | 300 m |
| 4G10P 006100M | Blue | 100 m |
| 4G10P 006200M | Blue | 200 m |
| 4G10P 006300M | Blue | 300 m |
| 4G10P G8U100M | Gray, RAL 7001 | 100 m |
| 4G10P G8U200M | Gray, RAL 7001 | 200 m |
| 4G10P G8U300M | Gray, RAL 7001 | 300 m |