Product Hierarchy
Product Hierarchy

4G0.5CY - MachFlex™ 350CY, 3+1G C 0.5mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 350CY Control VDE Certified, 3 Conductor + 1 Ground 0.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)30.5 mm²StrandedClass 5BC - Bare Copper
Ground10.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 8.0 mm (0.31 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-15°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
48 mm (1.9 in)160 mm (6.3 in)
Bulk Cable Weight: 95 kg/km (64 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): IEC 60227-5, EN 50525-2-51, VDE 0285-525-2-51

History

Update and Revision: Revision Number: 0.76 Revision Date: 03-27-2024

Part Numbers

Variants
Item #ColorLength
4G0.5CY 010100MBlack, RAL 9004100 m
4G0.5CY 010200MBlack, RAL 9004200 m
4G0.5CY 010300MBlack, RAL 9004300 m
4G0.5CY G8U100MGray, RAL 7001100 m
4G0.5CY G8U200MGray, RAL 7001200 m
4G0.5CY G8U300MGray, RAL 7001300 m
4G0.5CY 368100MTransparent100 m
4G0.5CY 368200MTransparent200 m
4G0.5CY 368300MTransparent300 m
No accessories are available for this product