(109)MachFlex™ 350CP Control Cable, 3 Conductor + 1 Ground 0.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PUR Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. Tinned copper braid shielding version will ensure the cable with good noise immunity. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material |
---|
PVC - Polyvinyl Chloride |
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal): | 8 mm (0.31 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-20°C to +70°C (Occasional movement) | ‐40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
48 mm (1.9 in) | 160 mm (6.3 in) |
Bulk Cable Weight: | 94 kg/km (63 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
ISO/IEC Compliance: | IEC 60228 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
Notes: | General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2 |
Update and Revision: | Revision Number: 0.21 Revision Date: 01-16-2024 |
Item # | Color | Length |
---|---|---|
4G0.5CP 010100M | Black | 100 m |
4G0.5CP 010200M | Black | 200 m |
4G0.5CP 010300M | Black | 300 m |
4G0.5CP 006100M | Blue | 100 m |
4G0.5CP 006200M | Blue | 200 m |
4G0.5CP 006300M | Blue | 300 m |
4G0.5CP G8U100M | Gray, RAL 7001 | 100 m |
4G0.5CP G8U200M | Gray, RAL 7001 | 200 m |
4G0.5CP G8U300M | Gray, RAL 7001 | 300 m |