Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
MachFlex™ LiYY PVC Control & Signal Cables, 4 Conductor 0.75mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 0.75 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | White, Brown, Green, Yellow, |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 5.7 mm (0.22 in) |
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) |
| Voltage Rating |
|---|
| 500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Stationary Min. | Installation Min. |
|---|---|
| 57 mm (2.2 in) | 22.8 mm (0.898 in) |
| Bulk Cable Weight: | 57 kg/km (38 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| CEC / C(UL) Compliance: | . |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
| Update and Revision: | Revision Number: 0.53 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 4C0.75YY 010100M | Black | 100 m |
| 4C0.75YY 010200M | Black | 200 m |
| 4C0.75YY 010300M | Black | 300 m |
| 4C0.75YY 006100M | Blue | 100 m |
| 4C0.75YY 006200M | Blue | 200 m |
| 4C0.75YY 006300M | Blue | 300 m |
| 4C0.75YY F2V100M | Gray, RAL 7032 | 100 m |
| 4C0.75YY F2V200M | Gray, RAL 7032 | 200 m |
| 4C0.75YY F2V300M | Gray, RAL 7032 | 300 m |