(10)AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 36 |
Conductor Count: | 36 |
Material | Nominal Wall Thickness |
---|---|
SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 65% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.48 in | 0.045 in |
UL Voltage Rating |
---|
300 V RMS (UL AWM Style 2464) |
UL Temp Rating: | 80°C (UL AWM Style 2464) |
NEC/(UL) Compliance: | CM (cable only) |
UL AWM Style Compliance: | UL Style 2464 (300 V 80°C) (cable only) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 300 V RMS (UL AWM Style 2464) |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
49951A 060S2 | Chrome | 10 ft | 612825154440 |
Notes: | Molded handles are 100% shielded to guard against EMI/RFI and assist in FCC compliance. All connectors tin-plated and male connectors have detents to allow for a positive shield to ground connection. |
Update and Revision: | Revision Number: 0.282 Revision Date: 09-30-2020 |