(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
26 | 19x38 | TC - Tinned Copper | 0.021 in | 9 |
Conductor Count: | 9 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.006 in |
Color |
---|
Orange |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 42x36 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PUR - Polyurethane | 0.25 in | 0.065 in |
UL Voltage Rating |
---|
30 V RMS (UL AWM Style 20197) |
UL Temp Rating: | 60°C (UL AWM Style 20197) |
UL AWM Style Compliance: | UL Style 20197 (30 V 60°C) (cable only) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 30 V RMS (UL AWM Style 20197) |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
49911A 010S2 | Black | 0 ft | 612825154419 |
Notes: | Polyurethane jacket provides superior retractile properties at a reasonable cost. Molded handles are 100% shielded to assist in FCC compliance and guard against EMI/RFI. All connectors tin-plated with detents for positive ground connection. |
Update and Revision: | Revision Number: 0.290 Revision Date: 09-30-2020 |