(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
26 | 7x34 | TC - Tinned Copper | 0.019 in | 50 |
Conductor Count: | 50 |
Material | Nominal Wall Thickness |
---|---|
PE - Polyethylene | 0.01 in |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Braid | 2 | Tinned Copper (TC) | 90% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.535 in | 0.049 in |
UL Voltage Rating |
---|
30 V RMS (UL AWM Style 2919) |
UL Temp Rating: | 80°C (UL AWM Style 2919) |
NEC/(UL) Compliance: | CM (cable only) |
UL AWM Style Compliance: | UL Style 2919 (30 V 80°C) (cable only) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 30 V RMS (UL AWM Style 2919) |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
49765A 060S2 | Chrome | 5 ft | 612825154334 |
Notes: | Molded handles are 100% shielded to guard against EMI/RFI and assist in FCC compliance. All connectors tin-plated and male connectors have detents to allow for a positive shield to ground connection. |
Update and Revision: | Revision Number: 0.291 Revision Date: 09-30-2020 |