Product Hierarchy
Product Hierarchy

49746A - D-Subminiature Assembly, 10 ft, (15) 24 AWG (7x32) TC, S-R PVC/PVC, Foil+TC Braid Shld, CM




Fifteen 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® plus tinned copper braid shield, PVC jacket, ten foot length.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
247x32TC - Tinned Copper0.024 in15
Conductor Count: 15
Insulation
MaterialNominal Wall Thickness
SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.01 in
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Bi-Laminate (Alum+Poly)Beldfoil®100%
Braid2Tinned Copper (TC)65%
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.3 in0.035 in

Electrical Characteristics

Voltage
UL Voltage Rating
300 V RMS (UL AWM Style 2464)

Temperature Range

UL Temperature Rating: 80°C (UL AWM Style 2464)

Standards

NEC/(UL) Compliance: CM
UL AWM Style Compliance: AWM 2464 (300 V 80°C) (cable only)

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS (UL AWM Style 2464)

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorLengthUPC
49746A 060S2Chrome10 ft612825154303

Product Notes

Notes: Molded handles are 100% shielded to assist in FCC compliance and guard against EMI/RFI. All connectors tin-plated and male connectors have detents for positive ground connection. Wiring is point-to-point with the shield to connector shell.

History

Update and Revision: Revision Number: 0.500 Revision Date: 10-27-2026
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product