(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Fifteen 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® plus tinned copper braid shield, PVC jacket, five foot length.
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 0.024 in | 15 |
| Conductor Count: | 15 |
| Material | Nominal Wall Thickness |
|---|---|
| SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 65% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.3 in | 0.035 in |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM Style 2464) |
| UL Temperature Rating: | 80°C (UL AWM Style 2464) |
| NEC/(UL) Compliance: | CM |
| UL AWM Style Compliance: | AWM 2464 (300 V 80°C) (cable only) |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 300 V RMS (UL AWM Style 2464) |
| Plenum (Y/N): | No |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 49740A 060S2 | Chrome | 5 ft | 612825154280 |
| Notes: | Molded handles are 100% shielded to assist in FCC compliance and guard against EMI/RFI. All connectors tin-plated and male connectors have detents for positive ground connection. Wiring is point-to-point with the shield to connector shell. |
| Update and Revision: | Revision Number: 0.368 Revision Date: 02-03-2025 |