Product Hierarchy
Product Hierarchy

49733 - Molded Cable Assembly, GPIB, 1.6 ft, (6 pr) 26 AWG (7x34) TC, (10) 26 AWG (7x34) TC, (1) 24 AWG (7x32) TC, Foil Shld, Metal Backshell, S-R PVC/PVC, CM


Six 26 AWG pairs stranded (7x34) tinned copper conductors, ten 26 AWG stranded (7x34) tinned copper conductors, one 24 AWG stranded (7x32) tinned copper conductors, Beldfoil® shield plus tinned copper braid, metal backshell, S-R PVC insulation, PVC Jacket, 1.6 foot length.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of ConductorsNo. of Pairs
267x34TC - Tinned Copper6
267x34TC - Tinned Copper10
247x32TC - Tinned Copper1
Conductor Count: 23
Insulation
MaterialNominal Wall Thickness
S-R PVC - Semi-Rigid Polyvinyl Chloride0.01 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
Tape1Alum / PolyBeldfoil®100 %TC - Tinned Copper267x34
Braid2TC - Tinned Copper90 %
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.35 in0.035 in

Electrical Characteristics

Voltage
UL Voltage Rating
300 V RMS (UL AWM Style 2464)

Temperature Range

UL Temp Rating: 80°C (UL AWM Style 2464)

Mechanical Characteristics

Bulk Cable Weight: 70 lbs/1000ft

Standards

NEC/(UL) Specification: CM (cable only)
UL AWM Style: UL Style 2464 (300 V 80°C) (cable only)

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS (UL AWM Style 2464)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorLengthUPC
49733 C62S2Gray, Gull1.6 ft612825154259

Product Notes

Notes: Molded connector is male/female design for easy stacking and comes with molded-in metric jackscrews.

History

Update and Revision: Revision Number: 0.279 Revision Date: 04-28-2020
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product