Product Hierarchy
Product Hierarchy

49676A - D-Subminiature Assembly, 50 ft, (25) 24 AWG (7x32) TC, S-R PVC/PVC, Foil Shld, CM


Twenty-five 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® shield, PVC jacket, fifty foot length.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
247x32TC - Tinned Copper0.024 in25
Conductor Count: 25
Insulation
MaterialNominal Wall Thickness
S-R PVC - Semi-Rigid Polyvinyl Chloride0.01 in
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeAlum / PolyBeldfoil®100 %TC - Tinned Copper247x32
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.339 in0.032 in

Electrical Characteristics

Voltage
UL Voltage Rating
300 V RMS (UL AWM Style 2464)

Temperature Range

UL Temp Rating: 80°C (UL AWM Style 2464)

Standards

NEC/(UL) Specification: CM (cable only)
UL AWM Style: UL Style 2464 (300 V 80°C) (cable only)

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS (UL AWM Style 2464)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorLengthUPC
49676A 060S2Chrome50 ft612825154211

Product Notes

Notes: Molded handles are 100% shielded to guard against EMI/RFI. All connectors tin-plated and male connectors have detents for a positive shield to ground connection. Wiring is point-to-point with the shield to connector shell.

History

Update and Revision: Revision Number: 0.281 Revision Date: 04-28-2020
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product