(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Twenty-five 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® shield, PVC jacket, five foot length.
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 0.024 in | 25 |
| Conductor Count: | 25 |
| Material | Nominal Wall Thickness |
|---|---|
| SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x32 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.339 in | 0.032 in |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM Style 2464) |
| UL Temperature Rating: | 80°C (UL AWM Style 2464) |
| NEC/(UL) Compliance: | CM |
| UL AWM Style Compliance: | AWM 2464 (300 V 80°C) (cable only) |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 300 V RMS (UL AWM Style 2464) |
| Plenum (Y/N): | No |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 49673A 060S2 | Chrome | 5 ft | 612825154198 |
| Notes: | Molded handles are 100% shielded to guard against EMI/RFI. All connectors tin-plated and male connectors have detents for a positive shield to ground connection. Wiring is point-to-point with the shield to connector shell. |
| Update and Revision: | Revision Number: 0.497 Revision Date: 02-03-2025 |