(10)Six 26 AWG pairs stranded (7x34) tinned copper conductors, ten 26 AWG stranded (7x34) tinned copper conductors, one 24 AWG stranded (7x32) tinned copper conductors, Beldfoil® shield plus tinned copper braid, S-R PVC insulation, PVC Jacket, 9.8 foot length.
AWG | Stranding | Material | No. of Conductors | No. of Pairs |
---|---|---|---|---|
26 | 7x34 | TC - Tinned Copper | 6 | |
26 | TC - Tinned Copper | 10 | ||
24 | TC - Tinned Copper | 1 |
Conductor Count: | 23 |
Material | Nominal Wall Thickness |
---|---|
SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in |
Color |
---|
Orange |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 26 | 7x34 |
Braid | 2 | Tinned Copper (TC) | 90% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.35 in | 0.035 in |
UL Voltage Rating |
---|
300 V RMS (UL AWM Style 2464) |
UL Temp Rating: | 80°C (UL AWM Style 2464) |
Bulk Cable Weight: | 70 lbs/1000ft |
NEC/(UL) Compliance: | CM (cable only) |
UL AWM Style Compliance: | UL Style 2464 (300 V 80°C) (cable only) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 300 V RMS (UL AWM Style 2464) |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
49645 C62S2 | Gray, Gull | 26.2 ft | 612825154174 |
Notes: | Molded connector is male/female design for easy stacking and comes with molded-in metric jackscrews. |
Update and Revision: | Revision Number: 0.151 Revision Date: 09-30-2020 |