(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Six 26 AWG pairs stranded (7x34) tinned copper conductors, ten 26 AWG stranded (7x34) tinned copper conductors, one 24 AWG stranded (7x32) tinned copper conductors, Beldfoil® shield plus tinned copper braid, S-R PVC insulation, PVC Jacket, 3.3 foot length.
AWG | Stranding | Material | No. of Conductors | No. of Pairs |
---|---|---|---|---|
26 | 7x34 | TC - Tinned Copper | 6 | |
26 | TC - Tinned Copper | 10 | ||
24 | TC - Tinned Copper | 1 |
Conductor Count: | 23 |
Material | Nominal Wall Thickness |
---|---|
SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 26 | 7x34 |
Braid | 2 | Tinned Copper (TC) | 90% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.35 in | 0.035 in |
UL Voltage Rating |
---|
300 V RMS (UL AWM Style 2464) |
UL Temp Rating: | 80°C (UL AWM Style 2464) |
Bulk Cable Weight: | 70 lbs/1000ft |
NEC/(UL) Compliance: | CM (cable only) |
UL AWM Style Compliance: | UL Style 2464 (300 V 80°C) (cable only) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 300 V RMS (UL AWM Style 2464) |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
49642 C62S2 | Gray, Gull | 3.3 ft | 612825154150 |
Notes: | Molded connector is male/female design for easy stacking and comes with molded-in metric jackscrews. |
Update and Revision: | Revision Number: 0.282 Revision Date: 09-30-2020 |