Product Hierarchy
Product Hierarchy

49615A - D-Subminiature Assembly, 5 ft, (25) 24 AWG (7x32) TC, S-R PVC/PVC, Foil+TC Braid Shld, CM


Twenty-five 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® plus tinned copper braid shield, PVC jacket, five foot length.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
247x32TC - Tinned Copper0.024 in25
Conductor Count: 25
Insulation
MaterialNominal Wall Thickness
SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.01 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Bi-Laminate (Alum+Poly)Beldfoil®100%
Braid2Tinned Copper (TC)65%
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.37 in0.04 in

Electrical Characteristics

Voltage
UL Voltage Rating
300 V RMS (UL AWM Style 2464)

Temperature Range

UL Temp Rating: 80°C (UL AWM Style 2464)

Standards

NEC/(UL) Compliance: CM (cable only)
UL AWM Style Compliance: UL Style 2464 (300 V 80°C) (cable only)

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS (UL AWM Style 2464)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorLengthUPC
49615A 060S2Chrome5 ft612825154105

Product Notes

Notes: Molded handles are 100% shielded to guard against EMI/RFI. All connectors tin-plated and male connectors have detents for a positive shield to ground connection. Wiring is point-to-point with the shield to connector shell.

History

Update and Revision: Revision Number: 0.282 Revision Date: 09-30-2020
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product