(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
26 | 19x38 | TC - Tinned Copper | 0.51 in | 8 |
Conductor Count: | 8 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.006 in |
Color |
---|
Orange |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PUR - Polyurethane | .100 x .314 in | 0.03 in |
UL Voltage Rating |
---|
30 V (UL AWM Style 20197) |
UL Temp Rating: | 60°C (UL AWM Style 20197) |
UL AWM Style Compliance: | UL Style 20197 (30 V 60°C) (Cable only) |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 30 V RMS (UL AWM Style 20197) |
Plenum (Y/N): | No |
Item # | Color | Length | UPC |
---|---|---|---|
49442 010S2 | Black | 0 ft | 612825154075 |
49442 010B1 | Black | 25 ft | 612825154068 |
Notes: | Positive locking latch prevents connector from vibrating loose. Polarized connector prevents improper insertion. No tools required for installation. |
Update and Revision: | Revision Number: 0.280 Revision Date: 04-28-2020 |