4-position modular retractile, used to rapidly interconnect electronic computers and business machines, polypropylene insulation, unshielded, polyurethane jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 26 | 19x38 | TC - Tinned Copper | 0.51 in | 4 |
| Conductor Count: | 4 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.006 in |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PUR - Polyurethane | .093 x .198 in | 0.03 in |
| UL Voltage Rating |
|---|
| 30 V (UL AWM Style 20197) |
| UL Temperature Rating: | 60°C (UL AWM Style 20197) |
| UL AWM Style Compliance: | AWM 20197 (30 V 60°C) (cable only) |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 30 V RMS (UL AWM Style 20197) |
| Plenum (Y/N): | No |
| Item # | Color | Length | UPC |
|---|---|---|---|
| 49440 010S2 | Black | 0 ft | 612825154037 |
| Notes: | Positive locking latch prevents connector from vibrating loose. Polarized connector prevents improper insertion. No tools required for installation. |
| Update and Revision: | Revision Number: 0.255 Revision Date: 12-20-2022 |