Product Hierarchy
Product Hierarchy

4855RX5 - 4K UHD 5 Coax for 12G-SDI, 75 Ohm, Mini RG-59, 23 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR


12 GHz, 4K UHD Precision Video Cable, Mini RG-59, 75 Ohm 5 Coax 23 AWG solid 0.023" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets

Product Overview

Suitable Applications: Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p

Construction Details

RG Type: Mini 59
Conductor
SizeStrandingNom. DiameterMaterial
23 AWGSolid0.023 inSC - Silvered Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)0.102 in (2.59 mm)
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond® II100%
2BraidTinned Copper (TC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.159 in (4.04 mm)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.539 in (13.7 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 12000 MHz15 dB
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
19.7 Ohm/1000ft (64.6 Ohm/km)3.8 Ohm/1000ft (12 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm82%
Voltage
UL Voltage Rating
300 V RMS (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C to +75°C
Bend Radius
Installation Min.
5.4 in
Max. Pull Tension: 165 lbs (74.8 kg)
Bulk Cable Weight: 133 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Vertical Shaft, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-01
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.100 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
4855RX5 B59CUTBlackReel
4855RX5 B591000BlackReel1,000 ft
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product