Product Hierarchy
Product Hierarchy

4855RBUHD3 B50 - 12 GHz Mini RG59 BNC Connector


Mini RG-59, 12 GHz, UHD, BNC, 3 piece crimp connector

Product Overview

Suitable Applications: HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Physical Characteristics (Overall)

Packaging: 50 per package
Number of Pieces: 3

Connectors

Materials
DescriptionMaterial
NutBrass, Nickel Plated
BodyBrass, Nickel Plated
ContactBrass, Gold Plated
InsulatorPTFE

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5-148515 dB
1485-300010 dB
3000-60007 dB
6000-120004 dB
Electrical Characteristics Notes: SMPTE 2082-1 Return Loss or better

Mechanical Characteristics

Connector System Compatibility: Coax
Connector Interface Type: BNC
Gender: Male - plug
Connector Series Name: UHD
Color Band: Violet
Locking: No
Tool Compatibility: BB3PHCT (crimp)
Termination Type: Crimp
Cable Center Conductor Diameter Limits: 0.0208 - 0.0244 in
Cable Dielectric Diameter Limits: 0.0964 - 0.1019 in
Cable Outer Jacket Diameter Limits: 0.1574 - 0.1692 in

Standards

RG Type: Mini 59

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorUPC
4855RBUHD3 B50Violet845671005509

History

Update and Revision: Revision Number: 0.46 Revision Date: 08-16-2023
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product