Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3548)Modular Couplers
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
12 GHz, 4K UHD Precision Video Coax, 75 Ohm Mini RG-59 Type 23 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, Indoor/Outdoor CMP, PVDF Jacket
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p, OSP |
| RG Type: | Mini 59 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 23 AWG | Solid | 0.023 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.102 in (2.59 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.162 in (4.11 mm) |
| Overall Cable Diameter (Nominal): | 0.162 in (4.11 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| 4500 MHz - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.39 dB/100ft |
| 3.58 MHz | 0.78 dB/100ft |
| 5 MHz | 0.91 dB/100ft |
| 6 MHz | 1.00 dB/100ft |
| 7 MHz | 1.07 dB/100ft |
| 10 MHz | 1.26 dB/100ft |
| 12 MHz | 1.37 dB/100ft |
| 25 MHz | 1.91 dB/100ft |
| 55 MHz | 2.72 dB/100ft |
| 67.5 MHz | 2.99 dB/100ft |
| 71.5 MHz | 3.06 dB/100ft |
| 88.5 MHz | 3.38 dB/100ft |
| 100 MHz | 3.58 dB/100ft |
| 135 MHz | 4.13 dB/100ft |
| 143 MHz | 4.25 dB/100ft |
| 180 MHz | 4.75 dB/100ft |
| 270 MHz | 5.86 dB/100ft |
| 360 MHz | 6.85 dB/100ft |
| 540 MHz | 8.58 dB/100ft |
| 720 MHz | 10.11 dB/100ft |
| 750 MHz | 10.34 dB/100ft |
| 1000 MHz | 12.17 dB/100ft |
| 1500 MHz | 15.25 dB/100ft |
| 2000 MHz | 17.94 dB/100ft |
| 2250 MHz | 19.17 dB/100ft |
| 3000 MHz | 22.65 dB/100ft |
| 4500 MHz | 28.71 dB/100ft |
| 6000 MHz | 33.96 dB/100ft |
| 12000 MHz | 50.95 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 23.7 Ohm/1000ft (77.8 Ohm/km) | 3.5 Ohm/1000ft (11 Ohm/km) | 16.6 pF/ft (54.5 pF/m) | 75 Ohm | 80% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 125°C | -20°C To +125°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.5 in (38 mm) | 1.5 in (38 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft (30 kg/km) |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.17 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 4855PX 0101000 | Black | Reel | 1,000 ft |
| 4855PX 0104000 | Black | Reel | 4,000 ft |