Product Hierarchy
Product Hierarchy

4855P - 12 GHz Coax, 4K UHD Precision Video Coax, Mini RG-59, 75 Ohm, 23 AWG Solid SC, CMP


12 GHz, 4K UHD Precision Video Coax, 75 Ohm Mini RG-59 Type 23 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, CMP, Flamarrest® jacket

Product Overview

Suitable Applications: SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

RG Type: Mini 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
123 AWGSolid0.023 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.102 in (2.59 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.159 in (4.04 mm)
Overall Cable Diameter (Nominal): 0.159 in (4.04 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
4500 MHz - 12000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.39 dB/100ft
3.58 MHz0.78 dB/100ft
5 MHz0.91 dB/100ft
6 MHz1.00 dB/100ft
7 MHz1.07 dB/100ft
10 MHz1.26 dB/100ft
12 MHz1.37 dB/100ft
25 MHz1.91 dB/100ft
55 MHz2.72 dB/100ft
67.5 MHz2.99 dB/100ft
71.5 MHz3.06 dB/100ft
88.5 MHz3.38 dB/100ft
100 MHz3.58 dB/100ft
135 MHz4.13 dB/100ft
143 MHz4.25 dB/100ft
180 MHz4.75 dB/100ft
270 MHz5.86 dB/100ft
360 MHz6.85 dB/100ft
540 MHz8.58 dB/100ft
720 MHz10.11 dB/100ft
750 MHz10.34 dB/100ft
1000 MHz12.17 dB/100ft
1500 MHz15.25 dB/100ft
2000 MHz17.94 dB/100ft
2250 MHz19.17 dB/100ft
3000 MHz22.65 dB/100ft
4500 MHz28.71 dB/100ft
6000 MHz33.96 dB/100ft
12000 MHz50.95 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
23.7 Ohm/1000ft3.5 Ohm/1000ft (11 Ohm/km)16.6 pF/ft (54.5 pF/m)75 Ohm80%
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.5 in (38 mm)1.5 in (38 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 20 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 4855R

History

Update and Revision: Revision Number: 0.266 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
4855P 0101000BlackReel1,000 ft612825419785
4855P 0061000BlueReel1,000 ft612825419761
4855P 0051000GreenReel1,000 ft612825419754
4855P 0031000OrangeReel1,000 ft612825419747
4855P 0021000RedReel1,000 ft612825419730
4855P 0071000VioletReel1,000 ft612825419778
Date: 2018-03-26
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product