Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
75 Ohm SDI Coax, Mini RG-59, 21.5 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
| RG Type: | Mini 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 21.5 AWG | Solid | 0.026 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.114 in (2.90 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.6 mm (0.18 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.34 dB/100ft |
| 3.58 MHz | 0.58 dB/100ft |
| 5 MHz | 0.67 dB/100ft |
| 6 MHz | 0.75 dB/100ft |
| 7 MHz | 0.79 dB/100ft |
| 10 MHz | 0.94 dB/100ft |
| 12 MHz | 1.04 dB/100ft |
| 25 MHz | 1.45 dB/100ft |
| 55 MHz | 2.15 dB/100ft |
| 67.5 MHz | 2.40 dB/100ft |
| 71.5 MHz | 2.46 dB/100ft |
| 88.5 MHz | 2.74 dB/100ft |
| 100 MHz | 2.92 dB/100ft |
| 135 MHz | 3.39 dB/100ft |
| 143 MHz | 3.49 dB/100ft |
| 180 MHz | 3.91 dB/100ft |
| 270 MHz | 4.81 dB/100ft |
| 360 MHz | 5.55 dB/100ft |
| 540 MHz | 6.81 dB/100ft |
| 720 MHz | 7.87 dB/100ft |
| 750 MHz | 8.04 dB/100ft |
| 1000 MHz | 9.30 dB/100ft |
| 1500 MHz | 11.45 dB/100ft |
| 2000 MHz | 13.29 dB/100ft |
| 2250 MHz | 14.13 dB/100ft |
| 3000 MHz | 16.47 dB/100ft |
| 4500 MHz | 20.63 dB/100ft |
| 6000 MHz | 24.08 dB/100ft |
| 12000 MHz | 36.58 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 18.5 Ohm/1000ft (60.7 Ohm/km) | 3.8 Ohm/1000ft (12 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 82% |
| Voltage Rating |
|---|
| 300 V (RMS) |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Installation Min. |
|---|
| 1.7 in (43 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft (25 kg/km) |
| Environmental Suitability: | Indoor - Euroclass Cca, Indoor |
| CPR Compliance: | CPR Euroclass: Cca-s1,d1,a1 |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.260 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4855ELW.08500 | Black | Reel | 500 m | 8719605225771 |
| 4855ELW.07500 | Blue | Reel | 500 m | 8719605225269 |
| 4855ELW.00500 | Green | Reel | 500 m | 8719605224248 |
| 4855ELW.02500 | Turquoise | reel | 500 m | 8719605228314 |
| 4855ELW.05500 | Violet | reel | 500 m | 8719605228321 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |