Product Hierarchy
Product Hierarchy

4855ANH - 12 GHz Coax, 4K UHD Precision Video Coax, RG-59 Mini, 75 Ohm, 23 AWG Solid SC, LSZH Jkt


12 GHz Coax, 4K UHD Precision Video Cable, RG-59 Mini, 75 Ohm, 23 AWG solid .023" silver plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), LSZH jacket.

Product Overview

Suitable Applications: SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
123 AWGSolid0.023 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.102 in (2.59 mm)White
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.159 in (4.04 mm)
Overall Cable Diameter (Nominal): 0.159 in (4.04 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
4500 MHz - 12000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.39 dB/100ft
3.58 MHz0.78 dB/100ft
5 MHz0.92 dB/100ft
6 MHz1 dB/100ft
7 MHz1.08 dB/100ft
10 MHz1.2 dB/100ft
12 MHz1.3 dB/100ft
25 MHz1.8 dB/100ft
55 MHz2.6 dB/100ft
67.5 MHz2.83 dB/100ft
71.5 MHz2.93 dB/100ft
88.5 MHz3.22 dB/100ft
100 MHz3.39 dB/100ft
135 MHz3.84 dB/100ft
143 MHz4.00 dB/100ft
180 MHz4.41 dB/100ft
270 MHz5.44 dB/100ft
360 MHz6.34 dB/100ft
540 MHz7.85 dB/100ft
720 MHz9.09 dB/100ft
750 MHz9.28 dB/100ft
1000 MHz10.8 dB/100ft
1500 MHz13.2 dB/100ft
2000 MHz15.3 dB/100ft
2250 MHz16.3 dB/100ft
3000 MHz19.0 dB/100ft
4500 MHz23.6 dB/100ft
6000 MHz27.7 dB/100ft
12000 MHz41.2 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
19.7 Ohm/1000ft (64.6 Ohm/km)3.9 Ohm/1000ft (13 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm82%
Voltage
Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.59 in (40.4 mm)1.59 in (40.4 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 17 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.201 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
4855ANH G753280AquaReel100 m612825443452
4855ANH G751000AquaReel305 m612825443353
4855ANH G751640AquaReel500 m612825443407
4855ANH 0103280BlackReel100 m612825443490
4855ANH 0101000BlackReel305 m612825443391
4855ANH 0101640BlackReel500 m612825443445
4855ANH 0063280BlueReel100 m612825443476
4855ANH 0061000BlueReel305 m612825443377
4855ANH 0061640BlueReel500 m612825443421
4855ANH N3U3280GreenReel100 m612825443469
4855ANH N3U1000GreenReel305 m612825443360
4855ANH N3U1640GreenReel500 m612825443414
4855ANH 0071000PurpleReel305 m612825443384
4855ANH 0071640PurpleReel500 m612825443438
Date: 2004-01-01
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product