(4)UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 16AWG (Class B) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Suitable Applications: | Power and Control Applications up to 600V |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 5 | 16 AWG | 7x24 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.020 in (0.51 mm) | 0.099 in (2.5 mm) | ICEA Chart E1 |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.359 in | Yes |
Overall Cable Diameter (Nominal): | 0.359 in |
Nom. Conductor DCR | Max. Current |
---|---|
4.2 Ohm/1000ft | 14.4 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C To +90°C Wet/90°C Dry |
Stationary Min. | Installation Min. |
---|---|
1.43 in (36.3 mm) | 1.79 in |
Max. Pull Tension: | 178.5 lbs (80.97 kg) |
Bulk Cable Weight: | 85 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.55 Revision Date: 05-31-2024 |