(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Material |
---|
PO - Polyolefin |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material | Material Trade Name | Nominal Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.245 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance | Max DCR Unbalanced Between Pairs [%] |
---|---|---|
67 Ohm/km | 3 % | 5 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
90 pF/100m | 15.5 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew |
---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.772 MHz | 1.7 dB/100m | 83.0 dB | 82.0 dB | 81.3 dB | 80.3 dB | 77.0 dB | 75.0 dB | 102 ± 15 Ohm | 40.0 dB | 37.2 dB | ||
1 MHz | 1.9 dB/100m | 81.3 dB | 80.3 dB | 79.4 dB | 78.4 dB | 74.8 dB | 72.8 dB | 20.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 35.0 dB |
4 MHz | 3.5 dB/100m | 72.3 dB | 71.3 dB | 68.8 dB | 67.8 dB | 62.8 dB | 60.8 dB | 23.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 23.0 dB |
8 MHz | 4.9 dB/100m | 67.8 dB | 66.8 dB | 62.8 dB | 61.8 dB | 56.7 dB | 54.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 16.9 dB |
10 MHz | 5.5 dB/100m | 66.3 dB | 65.3 dB | 60.8 dB | 59.8 dB | 54.8 dB | 52.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 15.0 dB |
16 MHz | 7.0 dB/100m | 63.2 dB | 62.2 dB | 56.3 dB | 55.3 dB | 50.7 dB | 48.7 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 38.0 dB | 10.9 dB |
20 MHz | 7.8 dB/100m | 61.8 dB | 60.8 dB | 54.0 dB | 53.0 dB | 48.8 dB | 46.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 37.0 dB | 9.0 dB |
25 MHz | 8.7 dB/100m | 60.3 dB | 59.3 dB | 51.6 dB | 50.6 dB | 46.8 dB | 44.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 36.0 dB | 7.0 dB |
31.25 MHz | 9.8 dB/100m | 58.9 dB | 57.9 dB | 49.1 dB | 48.1 dB | 44.9 dB | 42.9 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 35.1 dB | |
62.5 MHz | 14.1 dB/100m | 54.4 dB | 53.4 dB | 40.3 dB | 39.3 dB | 38.9 dB | 36.9 dB | 22.2 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 32.0 dB | |
100 MHz | 18.0 dB/100m | 51.3 dB | 50.3 dB | 33.3 dB | 32.3 dB | 34.8 dB | 32.8 dB | 20.8 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 30.0 dB | |
155 MHz | 22.8 dB/100m | 48.4 dB | 47.4 dB | 25.7 dB | 24.7 dB | 31.0 dB | 29.0 dB | 19.5 dB | 100 ± 22 Ohm | 100 ± 15 Ohm | 28.1 dB | |
200 MHz | 26.2 dB/100m | 46.8 dB | 45.8 dB | 20.6 dB | 19.6 dB | 28.8 dB | 26.8 dB | 18.7 dB | 100 ± 22 Ohm | 100 ± 15 Ohm | 27.0 dB | |
250 MHz | 29.6 dB/100m | 45.3 dB | 44.3 dB | 15.8 dB | 14.8 dB | 26.8 dB | 24.8 dB | 18.0 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | 26.0 dB | |
300 MHz | 32.7 dB/100m | 44.1 dB | 43.1 dB | 11.4 dB | 10.4 dB | 25.3 dB | 23.3 dB | 17.5 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | ||
350 MHz | 35.6 dB/100m | 43.1 dB | 42.1 dB | 7.5 dB | 6.5 dB | 23.9 dB | 21.9 dB | 17.0 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | ||
400 MHz | 38.4 dB/100m | 42.3 dB | 41.3 dB | 3.9 dB | 2.9 dB | 22.8 dB | 20.8 dB | 16.6 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | ||
450 MHz | 41.0 dB/100m | 41.5 dB | 40.5 dB | 0.5 dB | 21.7 dB | 19.7 dB | 16.2 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | |||
500 MHz | 43.6 dB/100m | 40.8 dB | 39.8 dB | 20.8 dB | 18.8 dB | 15.9 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | ||||
550 MHz | 46.0 dB/100m | 40.2 dB | 39.2 dB | 20.0 dB | 18.0 dB | 15.6 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | ||||
600 MHz | 48.4 dB/100m | 39.6 dB | 38.6 dB | 19.2 dB | 17.2 dB | 15.4 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | ||||
650 MHz | 50.6 dB/100m | 39.1 dB | 36.1 dB | 18.5 dB | 15.5 dB | 15.1 dB | ||||||
750 MHz | 55.0 dB/100ft | 38.2 dB | 35.2 dB | 17.3 dB | 14.3 dB | 14.7 dB | ||||||
860 MHz | 59.6 dB/100ft | 37.3 dB | 34.3 dB | 16.1 dB | 13.1 dB | 14.3 dB |
Segregation class according EN50174-2: | a |
UL Voltage Rating |
---|
300 V RMS |
Installation Temp Range: | +5°C To +50°C |
Non-UL Temp Rating: | +75°C |
Storage Temp Range: | -20°C To +75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 31 lbs/1000ft |
Max. Pull Tension: | 25 lbs |
Min Bend Radius During Installation: | 2.5 in |
Min Bend Radius/Minor Axis: | 1.0 in |
IEC Compliance: | 11801 ed 2.2 (2011) Class E |
Data Category: | Category 6 |
ANSI Compliance: | S-116-732-2013 Category 6, ANSI/NEMA WC-66 Category 6 |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 6 |
Environmental Space: | LSZH |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2002/95/EC (RoHS): | Yes |
EU Directive 2002/96/EC (WEEE): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | No |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 4813 |
Non-Plenum Number: | 4812 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 600 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
Update and Revision: | Revision Number: 0.167 Revision Date: 04-08-2020 |