(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Type TC (1277) XLPE/PVC, 4 Conductor 10AWG (7x18) Bare Copper, XLPE Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 7x18 | BC - Bare Copper | 4 |
Conductor Count: | 4 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.174 in | 0.031 in |
Number | Color |
---|---|
1 | Black |
2 | White |
3 | Red |
4 | Green |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.514 in | 0.047 in |
Nominal Conductor DCR |
---|
1.04 Ohm/1000ft |
Max. Recommended Current [A] |
---|
32 Amps per Conductor at 30ºC |
Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|
Type TC | TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Bulk Cable Weight: | 202 lbs/1000ft |
Max. Pull Tension: | 332 lbs |
Min Bend Radius (Overall): | 5.14 in |
Min Bend Radius/Minor Axis: | 2.06 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL 1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
48140C 0102500 | Reel |
48140C 0105000 | Reel |
Update and Revision: | Revision Number: 0.30 Revision Date: 06-24-2020 |