Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Category 6+ Enhanced Premise Horizontal Cable (600MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
Life Cycle Status: Discontinued
Replaced by: 3612| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | 0.255 in (6.48 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.255 in (6.48 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 67 Ohm/km (20 Ohm/1000ft) | 90 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.772 | 1.7 dB/100m | 83.0 | 82.0 | 81.3 | 80.3 | 77.0 | 75.0 | 102 ± 15 | 40.0 | 37.2 | ||
| 1 | 1.9 dB/100m | 81.3 | 80.3 | 79.4 | 78.4 | 74.8 | 72.8 | 20.0 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
| 4 | 3.5 dB/100m | 72.3 | 71.3 | 68.8 | 67.8 | 62.8 | 60.8 | 23.0 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
| 8 | 4.9 dB/100m | 67.8 | 66.8 | 62.8 | 61.8 | 56.7 | 54.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
| 10 | 5.5 dB/100m | 66.3 | 65.3 | 60.8 | 59.8 | 54.8 | 52.8 | 25.0 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
| 16 | 7.0 dB/100m | 63.2 | 62.2 | 56.3 | 55.3 | 50.7 | 48.7 | 25.0 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
| 20 | 7.8 dB/100m | 61.8 | 60.8 | 54.0 | 53.0 | 48.8 | 46.8 | 25.0 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
| 25 | 8.7 dB/100m | 60.3 | 59.3 | 51.6 | 50.6 | 46.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
| 31.25 | 9.8 dB/100m | 58.9 | 57.9 | 49.1 | 48.1 | 44.9 | 42.9 | 24.3 | 100 ± 15 | 100 ± 15 | 35.1 | |
| 62.5 | 14.1 dB/100m | 54.4 | 53.4 | 40.3 | 39.3 | 38.9 | 36.9 | 22.2 | 100 ± 15 | 100 ± 15 | 32.0 | |
| 100 | 18.0 dB/100m | 51.3 | 50.3 | 33.3 | 32.3 | 34.8 | 32.8 | 20.8 | 100 ± 15 | 100 ± 15 | 30.0 | |
| 155 | 22.8 dB/100m | 48.4 | 47.4 | 25.7 | 24.7 | 31.0 | 29.0 | 19.5 | 100 ± 22 | 100 ± 15 | 28.1 | |
| 200 | 26.2 dB/100m | 46.8 | 45.8 | 20.6 | 19.6 | 28.8 | 26.8 | 18.7 | 100 ± 22 | 100 ± 15 | 27.0 | |
| 250 | 29.6 dB/100m | 45.3 | 44.3 | 15.8 | 14.8 | 26.8 | 24.8 | 18.0 | 100 ± 32 | 100 ± 15 | 26.0 | |
| 300 | 32.7 dB/100m | 44.1 | 43.1 | 11.4 | 10.4 | 25.3 | 23.3 | 17.5 | 100 ± 32 | 100 ± 15 | ||
| 350 | 35.6 dB/100m | 43.1 | 42.1 | 7.5 | 6.5 | 23.9 | 21.9 | 17.0 | 100 ± 32 | 100 ± 15 | ||
| 400 | 38.4 dB/100m | 42.3 | 41.3 | 3.9 | 2.9 | 22.8 | 20.8 | 16.6 | 100 ± 32 | 100 ± 15 | ||
| 450 | 41.0 dB/100m | 41.5 | 40.5 | 0.5 | 21.7 | 19.7 | 16.2 | 100 ± 32 | 100 ± 15 | |||
| 500 | 43.6 dB/100m | 40.8 | 39.8 | 20.8 | 18.8 | 15.9 | 100 ± 32 | 100 ± 15 | ||||
| 550 | 46.0 dB/100m | 40.2 | 39.2 | 20.0 | 18.0 | 15.6 | 100 ± 32 | 100 ± 15 | ||||
| 600 | 48.4 dB/100m | 39.6 | 38.6 | 19.2 | 17.2 | 15.4 | 100 ± 32 | 100 ± 15 | ||||
| 650 | 50.6 dB/100m | 39.1 | 36.1 | 18.5 | 15.5 | 15.1 | ||||||
| 750 | 55.0 dB/100ft | 38.2 | 35.2 | 17.3 | 14.3 | 14.7 | ||||||
| 860 | 59.6 dB/100ft | 37.3 | 34.3 | 16.1 | 13.1 | 14.3 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CL3R) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft (46 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A) |
| CEC / C(UL) Compliance: | CMR. |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 4813 |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 600 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.661 Revision Date: 05-05-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 4812 0103000 | Black | Reel | 3,000 ft | 612825153573 |
| 4812 0061000 | Blue | Reel | 1,000 ft | 612825153528 |
| 4812 006A1000 | Blue | Reel-in-Box | 1,000 ft | 612825153511 |
| 4812 0062500 | Blue | Reel | 2,500 ft | 612825153535 |
| 4812 0081000 | Gray | Reel | 1,000 ft | 612825153542 |
| 4812 0051000 | Green | Reel | 1,000 ft | 612825153504 |
| 4812 0021000 | Red | Reel | 1,000 ft | 612825153481 |
| 4812 0091000 | White | Reel | 1,000 ft | 612825153566 |
| 4812 0091000 | White | Reel | 1,000 ft | 612825153566 |
| 4812 009A1000 | White | Reel-in-Box | 1,000 ft | 612825153559 |
| 4812 0041000 | Yellow | Reel | 1,000 ft | 612825153498 |