Product Hierarchy
Product Hierarchy

48081A - TC VN/PVC, 3 C #14 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 14AWG (Class B) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.024 in (0.61 mm)0.116 in mmBlack, White, Red
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.346 inYes
Overall Cable Diameter (Nominal): 0.346 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.52 Ohm/1000ft25 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
1.384 in (35.15 mm)1.73 in
Max. Pull Tension: 163.8 lbs (74.30 kg)
Bulk Cable Weight: 77 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, NPLF, TC-ER, THWN-2
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.62 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
48081A 01015000Reel
48081A 0105000Reel
48081A010S20000Reel
Date: 2005-04-01
No accessories are available for this product