Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
12 GHz, 4K UHD Precision Video Cable, RG-7 Series, 75 Ohm 5 Coax 16 AWG solid 0.051" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage) plus Beldfoil® with shorting fold, PVC inner and outer jackets
| Suitable Applications: | SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p |
| Series Type: | 7 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 16 | Solid | 0.051 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.225 in (5.72 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Shield Type | Material | Material Trade Name | Coverage | Notes |
|---|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% | Bonded to Jacket |
| 2 | Braid | Tinned Copper (TC) | 95% | ||
| 3 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.320 in (8.13 mm) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 1.068 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| 4500 MHz - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.26 dB/100ft |
| 3.58 MHz | 0.43 dB/100ft |
| 5 MHz | 0.50 dB/100ft |
| 6 MHz | 0.52 dB/100ft |
| 7 MHz | 0.55 dB/100ft |
| 10 MHz | 0.63 dB/100ft |
| 12 MHz | 0.66 dB/100ft |
| 25 MHz | 0.88 dB/100ft |
| 55 MHz | 1.21 dB/100ft |
| 67.5 MHz | 1.31 dB/100ft |
| 71.5 MHz | 1.34 dB/100ft |
| 88.5 MHz | 1.47 dB/100ft |
| 100 MHz | 1.54 dB/100ft |
| 135 MHz | 1.75 dB/100ft |
| 143 MHz | 1.79 dB/100ft |
| 180 MHz | 1.98 dB/100ft |
| 270 MHz | 2.47 dB/100ft |
| 360 MHz | 2.86 dB/100ft |
| 540 MHz | 3.53 dB/100ft |
| 720 MHz | 4.09 dB/100ft |
| 750 MHz | 4.18 dB/100ft |
| 1000 MHz | 4.85 dB/100ft |
| 1500 MHz | 5.99 dB/100ft |
| 2000 MHz | 6.96 dB/100ft |
| 2250 MHz | 7.42 dB/100ft |
| 3000 MHz | 8.66 dB/100ft |
| 4500 MHz | 10.99 dB/100ft |
| 6000 MHz | 12.98 dB/100ft |
| 12000 MHz | 19.94 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 4.0 Ohm/1000ft (13 Ohm/km) | 16.0 pF/ft (52.5 pF/m) | 75 Ohm | 84% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| Operating |
|---|
| -20°C To +75°C |
| Max. Pull Tension: | 420 lbs (190 kg) |
| Bulk Cable Weight: | 438 lbs (199 kg) |
| Environmental Suitability: | Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft, FT4 |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-04-01 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.115 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 4794RX5 B59CUT | Black, Matte | Reel | ||
| 4794RX5 B59500 | Black, Matte | Reel | 500 ft | 612825443230 |