Series 7, 12 GHz, UHD, BNC, 3 piece crimp connector, bulk 100 pack
| Suitable Applications: | HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| Packaging: | 100 Bulk |
| Number of Pieces: | 3 |
| Weight: | 1.70kgs / 3.747lbs per 100 pack |
| Description | Material |
|---|---|
| Nut | Polished Nickel |
| Body | Polished Nickel |
| Contact | Brass, Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-1485 | 15 dB |
| 1485-3000 | 10 dB |
| 3000-6000 | 7 dB |
| 6000-12000 | 4 dB |
| Electrical Characteristics Notes: | SMPTE 2082-1 Return Loss or better |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | UHD |
| Locking: | No |
| Tool Compatibility: | Kings KTH-1000 (crimp), KTH-2260 (crimp die) |
| Termination Type: | Crimp |
| Cable Center Conductor Diameter Limits: | 0.0512 - 0.0531 in |
| Cable Dielectric Diameter Limits: | 0.2244 - 0.2303 in |
| Cable Outer Jacket Diameter Limits: | 0.3189 - 0.3307 in |
| Series Type: | 7 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Item # | UPC |
|---|---|
| 4794RBUHD3 B100 | 612825405689 |
| Update and Revision: | Revision Number: 0.43 Revision Date: 02-20-2026 |