(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
Series 7, 12 GHz, UHD, BNC, 1 piece connector
| Packaging: | 25 Pack |
| Description | Material |
|---|---|
| Nut | Polished Nickel |
| Body | Polished Nickel |
| Contact | Brass, Gold Plated |
| Insulator | PTFE |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-1485 | 15 dB |
| 1485-3000 | 10 dB |
| 3000-6000 | 7 dB |
| 6000-12000 | 4 dB |
| Electrical Characteristics Notes: | SMPTE 2082-1 Return Loss or better |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | UHD |
| Color Band: | White |
| Locking: | No |
| Tool Compatibility: | KTH-1000 (crimp), KTH-201 (crimp die) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | 0.0460 - 0.0519 in |
| Cable Dielectric Diameter Limits: | 0.2283 - 0.2362 in |
| Cable Outer Jacket Diameter Limits: | 0.3110 - 0.3267 in |
| Series Type: | 7 |
| Environmental Space: | Indoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 4794RBUHD1 B50 | White | 845671005561 |
| Update and Revision: | Revision Number: 0.47 Revision Date: 02-20-2026 |