Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
75 Ohm SDI Coax, Series 7, 16 AWG Solid Silvered Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid + Foil Shield, PVDF Jacket, CMP
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
| Series Type: | 7 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 16 | Solid | 0.051 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.225 in (5.72 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.297 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.20 dB/100ft |
| 3.58 MHz | 0.37 dB/100ft |
| 5 MHz | 0.43 dB/100ft |
| 6 MHz | 0.46 dB/100ft |
| 7 MHz | 0.48 dB/100ft |
| 10 MHz | 0.57 dB/100ft |
| 12 MHz | 0.61 dB/100ft |
| 25 MHz | 0.84 dB/100ft |
| 55 MHz | 1.23 dB/100ft |
| 67.5 MHz | 1.36 dB/100ft |
| 71.5 MHz | 1.39 dB/100ft |
| 88.5 MHz | 1.54 dB/100ft |
| 100 MHz | 1.63 dB/100ft |
| 135 MHz | 1.92 dB/100ft |
| 143 MHz | 1.98 dB/100ft |
| 180 MHz | 2.23 dB/100ft |
| 270 MHz | 2.79 dB/100ft |
| 360 MHz | 3.28 dB/100ft |
| 540 MHz | 4.18 dB/100ft |
| 720 MHz | 4.98 dB/100ft |
| 750 MHz | 5.11 dB/100ft |
| 1000 MHz | 6.08 dB/100ft |
| 1500 MHz | 7.83 dB/100ft |
| 2000 MHz | 9.41 dB/100ft |
| 2250 MHz | 10.13 dB/100ft |
| 3000 MHz | 12.2 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 4.0 Ohm/1000ft (13 Ohm/km) | 2.0 Ohm/1000ft (6.6 Ohm/km) | 16.4 pF/ft (53.8 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 60°C | 0°C to +75°C |
| Installation Min. |
|---|
| 3 in |
| Max. Pull Tension: | 84 lbs (38 kg) |
| Bulk Cable Weight: | 59 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 4794R |
| Update and Revision: | Revision Number: 0.91 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 4794P 0101000 | Black | Reel | 1,000 ft |
| 4794P 0102500 | Black | Reel | 2,500 ft |
| 4794P 0061000 | Blue | Reel | 1,000 ft |
| 4794P 0051000 | Green, Dark | Reel | 1,000 ft |
| 4794P 0031000 | Orange | Reel | 1,000 ft |
| 4794P 0071000 | Violet | Reel | 1,000 ft |
| 4794P 0091000 | White | Reel | 1,000 ft |
| 4794P 0041000 | Yellow | Reel | 1,000 ft |