(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
75 Ohm SDI Coax, Series 7, 16 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
| Series Type: | 7 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 16 AWG | Solid | 1.3 mm | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 5.72 mm (0.225 in) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.13 mm (0.320 in) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.26 dB/100ft |
| 3.58 MHz | 0.43 dB/100ft |
| 5 MHz | 0.50 dB/100ft |
| 6 MHz | 0.52 dB/100ft |
| 7 MHz | 0.55 dB/100ft |
| 10 MHz | 0.63 dB/100ft |
| 12 MHz | 0.66 dB/100ft |
| 25 MHz | 0.88 dB/100ft |
| 55 MHz | 1.21 dB/100ft |
| 67.5 MHz | 1.31 dB/100ft |
| 71.5 MHz | 1.34 dB/100ft |
| 88.5 MHz | 1.47 dB/100ft |
| 100 MHz | 1.54 dB/100ft |
| 135 MHz | 1.75 dB/100ft |
| 143 MHz | 1.79 dB/100ft |
| 180 MHz | 1.98 dB/100ft |
| 270 MHz | 2.40 dB/100ft |
| 360 MHz | 2.76 dB/100ft |
| 540 MHz | 3.41 dB/100ft |
| 720 MHz | 3.96 dB/100ft |
| 750 MHz | 4.05 dB/100ft |
| 1000 MHz | 4.70 dB/100ft |
| 1500 MHz | 5.83 dB/100ft |
| 2000 MHz | 6.80 dB/100ft |
| 2250 MHz | 7.25 dB/100ft |
| 3000 MHz | 8.48 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 13 Ohm/km (4.0 Ohm/1000ft) | 5.9 Ohm/km (1.8 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 75 Ohm | 85% |
| Voltage Rating |
|---|
| (RMS) |
| Operating | Installation |
|---|---|
| -30°C to +75°C | -5°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 80 mm (3.1 in) | 80 mm (3.1 in) |
| Max. Pull Tension: | 380 N (85 lbf) |
| Bulk Cable Weight: | 82 kg/km (55 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Cca-s1,d1,a1; CPR UKCA Class: Cca-s1,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.87 Revision Date: 06-03-2026 |