Product Hierarchy
Product Hierarchy

4794ANH - 12 GHz Coax, 4K UHD Precision Video Cable, RG-7 Series, 75 Ohm, 16 AWG Solid SC, LSZH Jkt


12 GHz, 4K UHD Precision Video Cable, RG-7 Series, 75 Ohm 16 AWG solid 0.051" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage) plus Beldfoil® with shorting fold, LSZH jacket

Product Overview

Suitable Applications: SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

Series Type: 7
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
116 AWGSolid0.051 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.225 in (5.72 mm)White
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
3TapeBi-Laminate (Alum+Poly)Beldfoil®100%
Outer Shield Table Notes: Tape is bonded to dielectric
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.320 in (8.13 mm)
Overall Cable Diameter (Nominal): 0.320 in (8.13 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
4500 MHz - 12000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.26 dB/100ft
3.58 MHz0.43 dB/100ft
5 MHz0.50 dB/100ft
6 MHz0.52 dB/100ft
7 MHz0.55 dB/100ft
10 MHz0.63 dB/100ft
12 MHz0.66 dB/100ft
25 MHz0.88 dB/100ft
55 MHz1.21 dB/100ft
67.5 MHz1.31 dB/100ft
71.5 MHz1.34 dB/100ft
88.5 MHz1.47 dB/100ft
100 MHz1.54 dB/100ft
135 MHz1.75 dB/100ft
143 MHz1.79 dB/100ft
180 MHz1.98 dB/100ft
270 MHz2.40 dB/100ft
360 MHz2.76 dB/100ft
540 MHz3.41 dB/100ft
720 MHz3.96 dB/100ft
750 MHz4.05 dB/100ft
1000 MHz4.70 dB/100ft
1500 MHz5.83 dB/100ft
2000 MHz6.80 dB/100ft
2250 MHz7.25 dB/100ft
3000 MHz8.48 dB/100ft
4500 MHz10.66 dB/100ft
6000 MHz12.47 dB/100ft
12000 MHz19.45 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
4 Ohm/1000ft (13 Ohm/km)1.9 Ohm/1000ft (6.2 Ohm/km)16.0 pF/ft (52.5 pF/m)75 Ohm85%
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Mechanical Characteristics

Temperature
Operating
-30°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.2 in (81 mm)3.2 in (81 mm)
Max. Pull Tension: 84 lbs (38 kg)
Bulk Cable Weight: 59 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.325 Revision Date: 06-03-2026
Date: 2016-04-01
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
No accessories are available for this product