Product Hierarchy
Product Hierarchy

4731RBUHD3 B100 - 12 GHz Mini RG-11 BNC Connector

RG-11, 12 GHz, UHD, BNC, 3 piece crimp connector, bulk 100 pack

Product Overview

Suitable Applications: HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Physical Characteristics (Overall)

Packaging: 25 Pack or 100 Bulk
Weight: 1.87kgs / 4.122lbs per 100 pack

Connectors

Materials
DescriptionMaterial
NutPolished Nickel
BodyPolished Nickel
ContactBrass, Gold Plated
InsulatorPTFE

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5-148515 dB
1485-300010 dB
3000-60007 dB
6000-120004 dB
Electrical Characteristics Notes: SMPTE 2082-1 Return Loss or better

Mechanical Characteristics

Connector System Compatibility: Coax
Connector Interface Type: BNC
Gender: Male - plug
Connector Series Name: UHD
Locking: No
Tool Compatibility: Kings KTH-1000, (Crimp Die Pin) KTH-2010, (Crimp Die Sleeve) KTH-2041
Termination Type: Crimp
Cable Center Conductor Diameter Limits: 0.063 - 0.0650 in
Cable Dielectric Diameter Limits: 0.2795 - 0.2894 in
Cable Outer Jacket Diameter Limits: 0.3976 - 0.4134 in

Standards

RG Type: 11

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
CA Prop 65: Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorUPC
4731RBUHD3 B100No Color612825405726

History

Update and Revision: Revision Number: 0.39 Revision Date: 02-20-2026
No accessories are available for this product