Product Hierarchy
Product Hierarchy

4731P - 12 GHz Coax, 4K UHD Precision Video Coax, RG-11/U Type, 75 Ohm, 14 AWG Solid SC, CMP


12 GHz, 4K UHD Precision Video Coax, 75 Ohm RG11 Type 14 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid+Duofoil®, CMP, PVDF jacket

Product Overview

Suitable Applications: SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

RG Type: 11
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
114 AWGSolid0.064 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.274 in (6.96 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond® II100%
2BraidTinned Copper (TC)95%
3TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
Outer Jacket
MaterialNom. Diameter
PVDF - Polyvinylidene Fluoride0.348 in (8.84 mm)
Overall Cable Diameter (Nominal): 0.348 in (8.84 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
4500 MHz - 12000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.16 dB/100ft
3.58 MHz0.31 dB/100ft
5 MHz0.36 dB/100ft
6 MHz0.39 dB/100ft
7 MHz0.41 dB/100ft
10 MHz0.48 dB/100ft
12 MHz0.52 dB/100ft
25 MHz0.71 dB/100ft
55 MHz1.03 dB/100ft
67.5 MHz1.13 dB/100ft
71.5 MHz1.16 dB/100ft
88.5 MHz1.29 dB/100ft
100 MHz1.36 dB/100ft
135 MHz1.57 dB/100ft
143 MHz1.62 dB/100ft
180 MHz1.82 dB/100ft
270 MHz2.28 dB/100ft
360 MHz2.70 dB/100ft
540 MHz3.46 dB/100ft
720 MHz4.15 dB/100ft
750 MHz4.26 dB/100ft
1000 MHz5.11 dB/100ft
1500 MHz6.64 dB/100ft
2000 MHz8.01 dB/100ft
2250 MHz8.65 dB/100ft
3000 MHz10.51 dB/100ft
4500 MHz13.61 dB/100ft
6000 MHz16.44 dB/100ft
12000 MHz25.89 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
6.3 Ohm/1000ft (21 Ohm/km)2.9 Ohm/1000ft (9.5 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-20°C To +125°C
Bend Radius
Stationary Min.Installation Min.
3.5 in (89 mm)3.5 in (89 mm)
Max. Pull Tension: 145 lbs (65.8 kg)
Bulk Cable Weight: 66 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - PlenumIndoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: NFPA 262, FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 4731R

History

Update and Revision: Revision Number: 0.253 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
4731P 0101000BlackReel1,000 ft612825419532
Date: 2018-03-20
No accessories are available for this product