(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Type TC (1277) XLPE/CPE, 12 Conductor 10AWG (7x18) Bare Copper, XLPE Insulation, E1 Color Code, Beldfoil® shield (100% coverage) with drain wire, Black CPE Outer Jacket, 600V TC 90C Dry 75C Wet SUN RES
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 7x18 | BC - Bare Copper | 12 |
Conductor Count: | 12 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.174 in | 0.031 in |
Number | Color |
---|---|
1 | Black |
2 | White |
3 | Red |
4 | Green |
5 | Orange |
6 | Blue |
Conductors 7 - 11 | Same as 1, 3 - 6 w/ Black Stripe |
Conductor 12 | Same as 1 w/ White Stripe |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 10 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CPE - Chlorinated Polyethylene | 0.892 in | 0.083 in |
Nominal Conductor DCR |
---|
1.04 Ohm/1000ft |
Max. Recommended Current [A] |
---|
20 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 654 lbs/1000ft |
Max. Pull Tension: | 996 lbs |
Min Bend Radius/Minor Axis: | 8.9 in |
NEC/(UL) Compliance: | TC, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Update and Revision: | Revision Number: 0.33 Revision Date: 09-30-2020 |